PG-DSO-36-77
Overview
General Information
Package Material | PG |
Package Family | DSO |
Terminals | 36 |
Version | 77 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 12.7 |
Body Width (mm) | 7.5 |
Min. Terminal Pitch (mm) | 0.65 |
-
PG-DSO-36-77_Interactive 3D
Share 01_00 | Jan 28, 2021 | PDF | 185 kb
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tape & Reel
Pieces/Reel | 1000 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
PG-DSO-36-77_Interactive 3D
Share 01_00 | Jan 28, 2021 | PDF | 185 kb
-
PG-DSO-36-77_Package Outline
Share 01_00 | Jan 28, 2021 | PDF | 112 kb
-
Board Assembly Recommendations (Gullwing)
Share 05_00 | Nov 12, 2020 | PDF | 2.03 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-DSO-36-77_Tape and Reel
Share 01_00 | Jan 28, 2021 | PDF | 104 kb
Footprint
-
PG-DSO-36-77_Footprint Drawing
Share 01_00 | Jan 28, 2021 | PDF | 105 kb
Support