PG-DSO-8-42
Overview
General Information
Package Material | PG |
Package Family | DSO |
Terminals | 8 |
Version | 42 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 5 |
Body Width (mm) | 4 |
Min. Terminal Pitch (mm) | 1.27 |
Packing
Tape & Reel
Pieces/Reel | 2500 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Tube
Pieces/Tube | 4000 |
Tubes/Box | 40 |
Downloads
Package
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
-
Board Assembly Recommendations (Gullwing)
Share 05_00 | Nov 12, 2020 | PDF | 2.03 mb
Packing
-
PG-DSO-08-41,-42,-51,-53,-58-TU
Share Nov 10, 2014 | EPS | 274 kb
Products
Product Families
Support