PG-DSO-8-51
Overview
General Information
Package Material | PG |
Package Family | DSO |
Terminals | 8 |
Version | 51 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 5 |
Body Width (mm) | 4 |
Min. Terminal Pitch (mm) | 1.27 |
-
PG-DSO-8-51_Interactive 3D
Share 10_00 | Jun 29, 2023 | PDF | 167 kb
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tape & Reel
Pieces/Reel | 2500 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Tube
Pieces/Tube | 4000 |
Tubes/Box | 40 |
Downloads
Package
-
PG-DSO-8-51_PDF
Share 01_00 | Mar 04, 2020 | PDF | 108 kb
-
Board Assembly Recommendations (Gullwing)
Share 05_00 | Nov 12, 2020 | PDF | 2.03 mb
-
PG-DSO-8-51_Interactive 3D_01
Share 10_00 | Jun 29, 2023 | STP | 595 kb
-
PG-DSO-8-51_Interactive 3D
Share 10_00 | Jun 29, 2023 | PDF | 167 kb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-DSO-8-51_PDF
Share 01_00 | Mar 04, 2020 | PDF | 103 kb
-
PG-DSO-08-41,-42,-51,-53,-58-TU
Share Nov 10, 2014 | EPS | 274 kb
Footprint
-
PG-DSO-8-51_PDF
Share 01_00 | Mar 04, 2020 | PDF | 96 kb
Products
Product Families
Support