PG-DSO-8-59
Overview
General Information
Package Material | PG |
Package Family | DSO |
Terminals | 8 |
Version | 59 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 7.6 |
Body Width (mm) | 6.4 |
Min. Terminal Pitch (mm) | 1.27 |
-
PG-DSO-8-59_Interactive 3D
Share 04_00 | Jun 29, 2023 | PDF | 185 kb
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tape & Reel
Pieces/Reel | 1000 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
PG-DSO-8-59_PDF
Share 01_00 | Jan 06, 2020 | PDF | 108 kb
-
PG-DSO-8-59_Interactive 3D_01
Share 04_00 | Jun 29, 2023 | STP | 562 kb
-
PG-DSO-8-59_Interactive 3D
Share 04_00 | Jun 29, 2023 | PDF | 185 kb
-
Board Assembly Recommendations (Gullwing)
Share 05_00 | Nov 12, 2020 | PDF | 2.03 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-DSO-8-59_PDF
Share 01_00 | Jan 06, 2020 | PDF | 103 kb
Footprint
-
PG-DSO-8-59_PDF
Share 01_00 | Jan 06, 2020 | PDF | 99 kb
Products
Product Families
Support