PG-DSO-8-90
Overview
General Information
Package Material | PG |
Package Family | DSO |
Terminals | 8 |
Version | 90 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 4.89 |
Body Width (mm) | 3.8 |
Min. Terminal Pitch (mm) | 1.27 |
-
PG-DSO-8-90_Interactive 3D
Share 03_00 | Aug 24, 2023 | PDF | 216 kb
Packing
Tape & Reel
Pieces/Reel | 2500 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
PG-DSO-8-90_Interactive 3D
Share 03_00 | Aug 24, 2023 | PDF | 216 kb
-
PG-DSO-8-90_Interactive 3D_01
Share 03_00 | Aug 24, 2023 | STP | 412 kb
-
Board Assembly Recommendations (Gullwing)
Share 05_00 | Nov 12, 2020 | PDF | 2.03 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Products
Product Families
Support