PG-DSO-8-900
Overview
General Information
Package Material | PG |
Package Family | DSO |
Terminals | 8 |
Version | 900 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 4.9 |
Body Width (mm) | 3.9 |
Min. Terminal Pitch (mm) | 1.27 |
-
PG-DSO-8-900_Interactive 3D
Share 02_00 | Jun 07, 2024 | PDF | 128 kb
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tape & Reel
Pieces/Reel | 2500 |
Reels/Box | 1 |
Tube
Pieces/Tube | 95 |
Tubes/Box | 1 |
Downloads
Package
-
Package Outline
Share 01_00 | Feb 25, 2016 | PDF | 62 kb
-
PG-DSO-8-900_Interactive 3D
Share 02_00 | Jun 07, 2024 | PDF | 128 kb
-
PG-DSO-8-900_Interactive 3D_02
Share 02_00 | Jun 07, 2024 | STP | 490 kb
-
PG-DSO-8-900_Package Outline
Share 02_00 | Jun 07, 2024 | PDF | 112 kb
-
Board Assembly Recommendations (Gullwing)
Share 05_00 | Nov 12, 2020 | PDF | 2.03 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-DSO-8-900_Tape and Reel_2
Share 01_00 | Jun 07, 2024 | PDF | 101 kb
Footprint
-
PG-DSO-8-900_Footprint Drawing
Share 02_00 | Jun 07, 2024 | PDF | 101 kb
Support