PG-DSO-8-915
Overview
General Information
Package Material | PG |
Package Family | DSO |
Terminals | 8 |
Version | 915 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 4.9 |
Body Width (mm) | 3.9 |
Min. Terminal Pitch (mm) | 1.27 |
-
PG-DSO-8-915_Interactive 3D
Share 04_00 | Feb 23, 2024 | PDF | 224 kb
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tape & Reel
Pieces/Reel | 2500 |
Reels/Box | 1 |
Downloads
Package
-
PG-DSO-8-915_Interactive 3D
Share 04_00 | Feb 23, 2024 | PDF | 224 kb
-
PG-DSO-8-915_Interactive 3D_03
Share 04_00 | Feb 23, 2024 | STP | 409 kb
-
PG-DSO-8-915_Package Outline
Share 04_00 | Feb 23, 2024 | PDF | 105 kb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Footprint
-
PG-DSO-8-915_Footprint Drawing
Share 01_00 | Feb 23, 2024 | PDF | 99 kb
Support