PG-DSO-8-919
Overview
General Information
Package Material | PG |
Package Family | DSO |
Terminals | 8 |
Version | 919 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 4.94 |
Body Width (mm) | 3.94 |
Min. Terminal Pitch (mm) | 1.27 |
Downloads
Package
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Products
Product Families
Support