PG-DSOF-8-16
Overview
General Information
Package Material | PG |
Package Family | DSOF |
Terminals | 8 |
Version | 16 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 7 |
Body Width (mm) | 7 |
Min. Terminal Pitch (mm) | 1.27 |
-
3D Interactive PDF Model PG-DSOF-8-16
Share 01_00 | Jun 01, 2018 | PDF | 181 kb
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tape & Reel
Pieces/Reel | 1500 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
3D Interactive PDF Model PG-DSOF-8-16
Share 01_00 | Jun 01, 2018 | PDF | 181 kb
-
Package Outline Dimensions PG-DSOF-8-16
Share 01_00 | Jun 01, 2018 | PDF | 154 kb
-
3D Download PG-DSOF-8-16 (STP)
Share 01_00 | Jun 01, 2018 | STP | 330 kb
-
Board Assembly Recommendations (Pressure Sensors ATV)
Share 02_00 | Jan 19, 2022 | PDF | 1.66 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
Tape & Reel Packing Dimensions PG-DSOF-8-16
Share 01_00 | Jun 01, 2018 | PDF | 84 kb
Footprint
-
Footprint Dimensions PG-DSOF-8-16
Share 01_00 | Jun 01, 2018 | PDF | 79 kb
Products
Support