PG-DSOF-8-164
Overview
General Information
Package Material | PG |
Package Family | DSOF |
Terminals | 8 |
Version | 164 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 7 |
Body Width (mm) | 7 |
Min. Terminal Pitch (mm) | 1.27 |
-
PG-DSOF-8-164_Interactive 3D
Share 01_00 | May 19, 2020 | PDF | 207 kb
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tape & Reel
Pieces/Reel | 1500 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
PG-DSOF-8-164_Package Outline
Share 01_00 | May 19, 2020 | PDF | 110 kb
-
PG-DSOF-8-164_Interactive 3D
Share 01_00 | May 19, 2020 | PDF | 207 kb
-
Board Assembly Recommendations (Pressure Sensors ATV)
Share 02_00 | Jan 19, 2022 | PDF | 1.66 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-DSOF-8-164_Tape and Reel
Share 01_00 | May 19, 2020 | PDF | 105 kb
Footprint
-
PG-DSOF-8-164_Footprint Drawing
Share 01_00 | May 19, 2020 | PDF | 98 kb
Products
Support