PG-DSOSP-14-82
Overview
General Information
Package Material | PG |
Package Family | DSOSP |
Terminals | 14 |
Version | 82 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 5.4 |
Body Width (mm) | 5.7 |
Min. Terminal Pitch (mm) | 0.65 |
-
PG-DSOSP-14-82_Interactive 3D
Share 01_00 | Dec 11, 2020 | PDF | 242 kb
Packing
Tape & Reel
Pieces/Reel | 1800 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
PG-DSOSP-14-82_Package Outline
Share 01_00 | Dec 11, 2020 | PDF | 113 kb
-
PG-DSOSP-14-82_Interactive 3D
Share 01_00 | Dec 11, 2020 | PDF | 242 kb
-
Board Assembly Recommendations (Pressure Sensors ATV)
Share 02_00 | Jan 19, 2022 | PDF | 1.66 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-DSOSP-14-82_Tape and Reel
Share 01_00 | Dec 11, 2020 | PDF | 107 kb
Footprint
-
PG-DSOSP-14-82_Footprint Drawing
Share 01_00 | Dec 11, 2020 | PDF | 104 kb
Products
Product Families
Support