PG-DSOSP-14-84
Overview
General Information
Package Material | PG |
Package Family | DSOSP |
Terminals | 14 |
Version | 84 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 5.4 |
Body Width (mm) | 5.7 |
Min. Terminal Pitch (mm) | 0.65 |
-
PG-DSOSP-14-84_Interactive 3D
Share 07_00 | Feb 23, 2023 | PDF | 242 kb
Packing
Tape & Reel
Pieces/Reel | 1800 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
PG-DSOSP-14-84_Interactive 3D
Share 07_00 | Feb 23, 2023 | PDF | 242 kb
-
PG-DSOSP-14-84_Interactive 3D_01
Share 07_00 | Feb 23, 2023 | STP | 1000 kb
-
PG-DSOSP-14-84_Package Outline
Share 07_00 | Feb 23, 2023 | PDF | 113 kb
-
Board Assembly Recommendations (Pressure Sensors ATV)
Share 02_00 | Jan 19, 2022 | PDF | 1.66 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-DSOSP-14-84_Tape and Reel_01
Share 05_00 | Feb 23, 2023 | PDF | 107 kb
Footprint
-
PG-DSOSP-14-84_Footprint Drawing
Share 07_00 | Feb 23, 2023 | PDF | 105 kb
Products
Product Families
Support