PG-F2BGA-292-3
Overview
General Information
Package Material | PG |
Package Family | F2BGA |
Terminals | 292 |
Version | 3 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 17 |
Body Width (mm) | 17 |
Min. Terminal Pitch (mm) | 0.8 |
Packing
Tape & Reel
Pieces/Reel | 1000 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Support