PG-FBGA-107-801 | FBGA-107 (002-24907)
Overview
General Information
Package Material | PG |
Package Family | FBGA |
Terminals | 107 |
Version | 801 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 18 |
Body Width (mm) | 14 |
Min. Terminal Pitch (mm) | 1 |
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tray
Pieces/Tray | 980 |
Trays/Box | 10 |
Downloads
Package
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
-
PG-FBGA-107-801_Package Outline
Share 01_00 | Oct 14, 2023 | PDF | 115 kb
Footprint
-
PG-FBGA-107-801_Footprint Drawing
Share 01_00 | Oct 14, 2023 | PDF | 175 kb
Support