PG-FCBGA-361-801 | HFCBGA-361 (001-70320)
Overview
General Information
Package Material | PG |
Package Family | FCBGA |
Terminals | 361 |
Version | 801 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 20.98 |
Body Width (mm) | 20.98 |
Min. Terminal Pitch (mm) | 1 |
Diagrams
Footprint Dimensions
Package Dimensions
Downloads
Package
-
Board Assembly Recommendations (BGA)
Share 04_00 | Nov 10, 2022 | PDF | 1.12 mb
-
PG-FCBGA-361-801_Package Outline_02
Share 01_00 | Dec 23, 2023 | PDF | 124 kb
Footprint
-
PG-FCBGA-361-801_Footprint Drawing
Share 01_00 | Dec 23, 2023 | PDF | 346 kb
Support