PG-FHBGA-292-1
Overview
General Information
Package Material | PG |
Package Family | FHBGA |
Terminals | 292 |
Version | 1 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 17 |
Body Width (mm) | 17 |
Min. Terminal Pitch (mm) | 0.8 |
-
PG-FHBGA-292-1_Interactive 3D_01
01_00 | May 19, 2022 | STP | 620 kb
Downloads
Package
-
PG-FHBGA-292-1_Package Outline
01_00 | May 19, 2022 | PDF | 124 kb
-
PG-FHBGA-292-1_Interactive 3D
01_00 | May 19, 2022 | PDF | 136 kb
-
PG-FHBGA-292-1_Interactive 3D_01
01_00 | May 19, 2022 | STP | 620 kb
-
Board Assembly Recommendations (BGA)
04_00 | Nov 10, 2022 | PDF | 1.12 mb
Footprint
-
PG-FHBGA-292-1_Footprint Drawing
01_00 | May 19, 2022 | PDF | 231 kb
Support