PG-FHBGA-436-1
Overview
General Information
Package Material | PG |
Package Family | FHBGA |
Terminals | 436 |
Version | 1 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 21.3 |
Body Width (mm) | 21.3 |
Min. Terminal Pitch (mm) | 0.8 |
-
PG-FHBGA-436-1_Interactive 3D_01
02_00 | May 19, 2022 | STP | 850 kb
Downloads
Package
-
PG-FHBGA-436-1_Package Outline
02_00 | May 19, 2022 | PDF | 131 kb
-
PG-FHBGA-436-1_Interactive 3D
02_00 | May 19, 2022 | PDF | 139 kb
-
PG-FHBGA-436-1_Interactive 3D_01
02_00 | May 19, 2022 | STP | 850 kb
-
Board Assembly Recommendations (BGA)
04_00 | Nov 10, 2022 | PDF | 1.12 mb
Footprint
-
PG-FHBGA-436-1_Footprint Drawing
02_00 | May 19, 2022 | PDF | 290 kb
Support