PG-HDSOP-16-221
Overview
General Information
Package Material | PG |
Package Family | HDSOP |
Terminals | 16 |
Version | 221 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 15.4 |
Body Width (mm) | 15 |
Min. Terminal Pitch (mm) | 1.14 |
-
PG-HDSOP-16-221_Interactive 3D
Share 02_00 | Dec 23, 2023 | PDF | 139 kb
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tape & Reel
Pieces/Reel | 750 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
PG-HDSOP-16-221_Interactive 3D
Share 02_00 | Dec 23, 2023 | PDF | 139 kb
-
PG-HDSOP-16-221_Interactive 3D
Share 02_00 | Dec 23, 2023 | STP | 956 kb
-
PG-HDSOP-16-221_Package Outline
Share 02_00 | Dec 23, 2023 | PDF | 115 kb
-
Board Assembly Recommendations (Gullwing)
Share 05_00 | Nov 12, 2020 | PDF | 2.03 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-HDSOP-16-221_Tape and Reel_2
Share 01_00 | Apr 24, 2024 | PDF | 118 kb
Footprint
-
PG-HDSOP-16-221_Footprint Drawing
Share 02_00 | Dec 23, 2023 | PDF | 101 kb
Support