PG-HDSOP-16-3
Overview
General Information
Package Material | PG |
Package Family | HDSOP |
Terminals | 16 |
Version | 3 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 9.9 |
Body Width (mm) | 10.1 |
Min. Terminal Pitch (mm) | 1.2 |
-
PG-HDSOP-16-3_Interactive 3D
02_00 | Aug 02, 2023 | STP | 940 kb
Downloads
Package
-
PG-HDSOP-16-3_Package Outline
02_00 | Aug 02, 2023 | PDF | 112 kb
-
Board Assembly Recommendations (Gullwing)
05_00 | Nov 12, 2020 | PDF | 2.03 mb
-
PG-HDSOP-16-3_Interactive 3D
02_00 | Aug 02, 2023 | STP | 940 kb
-
PG-HDSOP-16-3_Interactive 3D
02_00 | Aug 02, 2023 | PDF | 166 kb
-
Board Assembly Recommendations (General)
05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-HDSOP-16-3_Tape and Reel
01_00 | Aug 02, 2023 | PDF | 107 kb
Footprint
-
PG-HDSOP-16-3_Footprint Drawing
01_00 | Aug 02, 2023 | PDF | 103 kb
Support