PG-HDSOP-16-4
Overview
General Information
Package Material | PG |
Package Family | HDSOP |
Terminals | 16 |
Version | 4 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 9.9 |
Body Width (mm) | 10.1 |
Min. Terminal Pitch (mm) | 1.2 |
-
PG-HDSOP-16-4_Interactive 3D
02_00 | Apr 18, 2024 | STP | 950 kb
Packing
Tape & Reel
Pieces/Reel | 1800 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
PG-HDSOP-16-4_Interactive 3D
02_00 | Apr 18, 2024 | STP | 950 kb
-
PG-HDSOP-16-4_Interactive 3D
02_00 | Apr 18, 2024 | PDF | 160 kb
-
PG-HDSOP-16-4_Package Outline
02_00 | Apr 18, 2024 | PDF | 113 kb
-
Board Assembly Recommendations (General)
05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-HDSOP-16-4_Tape and Reel_01
01_00 | May 20, 2024 | PDF | 109 kb
Footprint
-
PG-HDSOP-16-4_Footprint Drawing
02_00 | Apr 18, 2024 | PDF | 102 kb
Support