PG-HDSOP-16-6 | TOLT
Overview
General Information
Package Material | PG |
Package Family | HDSOP |
Terminals | 16 |
Version | 6 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 10.1 |
Body Width (mm) | 9.9 |
Min. Terminal Pitch (mm) | 1.2 |
-
PG-HDSOP-16-6_Interactive 3D
Share 03_00 | Nov 29, 2023 | PDF | 245 kb
Diagrams
Footprint Dimensions
Package Dimensions
Downloads
Package
-
PG-HDSOP-16-6_Package Outline
Share 03_00 | Nov 29, 2023 | PDF | 110 kb
-
PG-HDSOP-16-6_Interactive 3D
Share 03_00 | Nov 29, 2023 | PDF | 245 kb
-
PG-HDSOP-16-6_Interactive 3D_01
Share 03_00 | Nov 29, 2023 | STP | 927 kb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Footprint
-
PG-HDSOP-16-6_Footprint Drawing
Share 01_00 | Nov 29, 2023 | PDF | 101 kb
Products
Product Families
Support