PG-HDSOP-16-8 | TOLT
Overview
General Information
Package Material | PG |
Package Family | HDSOP |
Terminals | 16 |
Version | 8 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 9.9 |
Body Width (mm) | 10.1 |
Min. Terminal Pitch (mm) | 1.2 |
-
PG-HDSOP-16-8_Interactive 3D_12
02_00 | Aug 11, 2023 | STP | 1.01 mb
Downloads
Package
-
PG-HDSOP-16-8_Package Outline
03_00 | Mar 05, 2024 | PDF | 112 kb
-
PG-HDSOP-16-8_Interactive 3D
02_00 | Aug 11, 2023 | PDF | 190 kb
-
PG-HDSOP-16-8_Interactive 3D_12
02_00 | Aug 11, 2023 | STP | 1.01 mb
-
Board Assembly Recommendations (General)
05_00 | Sep 22, 2022 | PDF | 3.04 mb
Footprint
-
PG-HDSOP-16-8_Footprint Drawing
02_00 | Aug 11, 2023 | PDF | 104 kb
Products
Product Families
Support