PG-HDSOP-22-2
Overview
Packing
Tape & Reel
Pieces/Reel | 750 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
PG-HDSOP-22-2_Package Outline
02_00 | Apr 18, 2020 | PDF | 111 kb
-
Board Assembly Recommendations (Gullwing)
05_00 | Nov 12, 2020 | PDF | 2.03 mb
-
PG-HDSOP-22-2_PDF
01_00 | Mar 12, 2020 | PDF | 156 kb
-
Board Assembly Recommendations (General)
05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-HDSOP-22-2_PDF
01_00 | Mar 12, 2020 | PDF | 119 kb
Footprint
-
PG-HDSOP-22-2_PDF
01_00 | Mar 12, 2020 | PDF | 100 kb
Support