PG-HSOF-5-1 | sTOLL
Overview
General Information
Package Material | PG |
Package Family | HSOF |
Terminals | 5 |
Version | 1 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 6.7 |
Body Width (mm) | 7 |
Min. Terminal Pitch (mm) | 1.3 |
-
PG-HSOF-5-1_PDF
Share 01_00 | Jul 24, 2019 | PDF | 152 kb
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tape & Reel
Pieces/Reel | 2000 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Pieces/Reel | 2000 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
PG-HSOF-5-1_PDF
Share 01_00 | Jul 24, 2019 | PDF | 152 kb
-
PG-HSOF-5-1_PDF
Share 01_00 | Jul 24, 2019 | PDF | 107 kb
-
2022 IFX sTOLL 40V product presentation
Share 01_00 | May 18, 2022 | PPTX | 906 kb
-
2022 MOSFET 40V sTOLL xref_V01
Share 01_00 | May 18, 2022 | XLSX | 14 kb
-
sTOLL new 7x8mm2 Power-MOS Package PB
Share 01_00 | May 23, 2022 | PDF | 210 kb
-
Board Assembly Recommendations (Discrete Leadless)
Share 07_00 | Dec 18, 2020 | PDF | 1.77 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-HSOF-5-1_PDF
Share 01_00 | Jul 24, 2019 | PDF | 102 kb
Footprint
-
PG-HSOF-5-1_Footprint Drawing
Share 02_00 | Apr 28, 2022 | PDF | 103 kb
Products
Product Families
Support