PG-HSOF-5-5
Overview
General Information
Package Material | PG |
Package Family | HSOF |
Terminals | 5 |
Version | 5 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 6.7 |
Body Width (mm) | 7 |
Min. Terminal Pitch (mm) | 1.3 |
-
PG-HSOF-5-5_Interactive 3D
Share 03_00 | Jul 17, 2023 | PDF | 152 kb
Packing
Tape & Reel
Pieces/Reel | 2000 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
PG-HSOF-5-5_Interactive 3D
Share 03_00 | Jul 17, 2023 | PDF | 152 kb
-
PG-HSOF-5-5_Interactive 3D
Share 03_00 | Jul 17, 2023 | STP | 461 kb
-
PG-HSOF-5-5_Package Outline
Share 03_00 | Aug 10, 2023 | PDF | 107 kb
-
Board Assembly Recommendations (Discrete Leadless)
Share 07_00 | Dec 18, 2020 | PDF | 1.77 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-HSOF-5-5_Tape and Reel
Share 02_00 | Sep 16, 2023 | PDF | 102 kb
Footprint
-
PG-HSOF-5-5_Footprint Drawing
Share 03_00 | Aug 10, 2023 | PDF | 102 kb
Products
Product Families
Support