PG-HSOF-8-9
Overview
General Information
Package Material | PG |
Package Family | HSOF |
Terminals | 8 |
Version | 9 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 10.375 |
Body Width (mm) | 9.9 |
-
PG-HSOF-8-9_Interactive 3D
Share 02_00 | Jun 01, 2023 | PDF | 237 kb
Diagrams
Footprint Dimensions
Package Dimensions
Downloads
Package
-
PG-HSOF-8-9_Interactive 3D
Share 02_00 | Jun 01, 2023 | PDF | 237 kb
-
PG-HSOF-8-9_Interactive 3D_01
Share 02_00 | Jun 01, 2023 | STP | 740 kb
-
PG-HSOF-8-9_Package Outline
Share 02_00 | Jun 01, 2023 | PDF | 106 kb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Footprint
-
PG-HSOF-8-9_Footprint Drawing
Share 02_00 | May 31, 2023 | PDF | 105 kb
Support