PG-HSOG-4-1 | mTOLG
Overview
General Information
Package Material | PG |
Package Family | HSOG |
Terminals | 4 |
Version | 1 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 8 |
Body Width (mm) | 6.2 |
Min. Terminal Pitch (mm) | 2 |
-
PG-HSOG-4-1_Interactive 3D
Share 03_00 | Nov 28, 2023 | PDF | 175 kb
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tape & Reel
Pieces/Reel | 2000 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
PG-HSOG-4-1_Interactive 3D
Share 03_00 | Nov 28, 2023 | PDF | 175 kb
-
PG-HSOG-4-1_Interactive 3D_07
Share 03_00 | Nov 28, 2023 | STP | 478 kb
-
PG-HSOG-4-1_Package Outline
Share 03_00 | Nov 28, 2023 | PDF | 110 kb
-
Board Assembly Recommendations (TO)
Share 04_00 | Oct 11, 2021 | PDF | 1.91 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-HSOG-4-1_Tape and Reel
Share 02_00 | Sep 16, 2023 | PDF | 102 kb
Footprint
-
PG-HSOG-4-1_Footprint Drawing
Share 03_00 | Feb 07, 2024 | PDF | 102 kb
Products
Product Families
Support