PG-IQFN-23-900
Overview
General Information
Package Material | PG |
Package Family | IQFN |
Terminals | 23 |
Version | 900 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 6 |
Body Width (mm) | 4 |
Min. Terminal Pitch (mm) | 0.5 |
Packing
Tape & Reel
Pieces/Reel | 3000 |
Reels/Box | 1 |
Downloads
Package
-
Package Outline
Share Feb 25, 2016 | PDF | 136 kb
-
Package Compliance Report
Share Feb 25, 2016 | PDF | 45 kb
-
Board Assembly Recommendations (Integrated Leadless)
Share 02_00 | Dec 18, 2020 | PDF | 1.13 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Support