PG-IQFN-25-1
Overview
General Information
Package Material | PG |
Package Family | IQFN |
Terminals | 25 |
Version | 1 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 5 |
Body Width (mm) | 4 |
Min. Terminal Pitch (mm) | 0.5 |
-
PG-IQFN-25-1_Interactive 3D
Share 02_00 | Jun 18, 2021 | PDF | 85 kb
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tape & Reel
Pieces/Reel | 6000 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Pieces/Reel | 5000 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
PG-IQFN-25-1_Package Outline
Share 02_00 | Jun 18, 2021 | PDF | 115 kb
-
PG-IQFN-25-1_Interactive 3D_01
Share 02_00 | Jun 18, 2021 | STP | 461 kb
-
Board Assembly Recommendations (Integrated Leadless)
Share 02_00 | Dec 18, 2020 | PDF | 1.13 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-IQFN-25-1_Tape and Reel_01
Share 01_00 | Jun 18, 2021 | PDF | 100 kb
Footprint
-
PG-IQFN-25-1_Footprint Drawing
Share 02_00 | Jul 27, 2021 | PDF | 141 kb
Products
Product Families
Support