PG-IQFN-29-1
Overview
General Information
Package Material | PG |
Package Family | IQFN |
Terminals | 29 |
Version | 1 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 5 |
Body Width (mm) | 4 |
Min. Terminal Pitch (mm) | 0.5 |
-
PG-IQFN-29-1_Interactive 3D
Share 03_00 | May 31, 2023 | PDF | 76 kb
Packing
Tape & Reel
Pieces/Reel | 5000 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
PG-IQFN-29-1_Interactive 3D
Share 03_00 | May 31, 2023 | PDF | 76 kb
-
PG-IQFN-29-1_Interactive 3D_01
Share 03_00 | May 31, 2023 | STP | 449 kb
-
Board Assembly Recommendations (Integrated Leadless)
Share 02_00 | Dec 18, 2020 | PDF | 1.13 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-IQFN-29-1_TNR_PDF
Share 01_00 | Apr 03, 2020 | PDF | 102 kb
Footprint
-
PG-IQFN-29-1_Footprint Drawing
Share 03_00 | Mar 12, 2022 | PDF | 114 kb
Products
Product Families
Support