PG-IQFN-31-902
Overview
General Information
Package Material | PG |
Package Family | IQFN |
Terminals | 31 |
Version | 902 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 6 |
Body Width (mm) | 5 |
Min. Terminal Pitch (mm) | 0.5 |
-
PG-IQFN-31-902_Interactive 3D
Share 03_00 | Jul 22, 2023 | PDF | 99 kb
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tape & Reel
Pieces/Reel | 4000 |
Reels/Box | 1 |
Downloads
Package
-
Board Assembly Recommendations (Integrated Leadless)
Share 02_00 | Dec 18, 2020 | PDF | 1.13 mb
-
PG-IQFN-31-902_Interactive 3D
Share 03_00 | Jul 22, 2023 | PDF | 99 kb
-
PG-IQFN-31-902_Interactive 3D
Share 03_00 | Jul 22, 2023 | STP | 445 kb
-
PG-IQFN-31-902_Package Outline
Share 03_00 | Aug 11, 2023 | PDF | 109 kb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-IQFN-31-902_Tape and Reel_2
Share 01_00 | Aug 11, 2023 | PDF | 101 kb
Footprint
-
PG-IQFN-31-902_Footprint Drawing
Share 03_00 | Aug 11, 2023 | PDF | 119 kb
Support