PG-IQFN-34-901
Overview
General Information
Package Material | PG |
Package Family | IQFN |
Terminals | 34 |
Version | 901 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 7 |
Body Width (mm) | 5 |
Min. Terminal Pitch (mm) | 0.5 |
Packing
Tape & Reel
Pieces/Reel | 4000 |
Reels/Box | 1 |
Pieces/Reel | 750 |
Reels/Box | 1 |
Downloads
Package
-
Package Outline
Share Feb 25, 2016 | PDF | 114 kb
-
Board Assembly Recommendations (Integrated Leadless)
Share 02_00 | Dec 18, 2020 | PDF | 1.13 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Support