PG-IQFN-36-1
Overview
General Information
Package Material | PG |
Package Family | IQFN |
Terminals | 36 |
Version | 1 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 7.5 |
Body Width (mm) | 6 |
Min. Terminal Pitch (mm) | 0.5 |
-
PG-IQFN-36-1_Interactive 3D
Share 04_00 | Jun 21, 2022 | PDF | 171 kb
Diagrams
Footprint Dimensions
Package Dimensions
Downloads
Package
-
PG-IQFN-36-1_Package Outline
Share 04_00 | Jun 21, 2022 | PDF | 116 kb
-
PG-IQFN-36-1_Interactive 3D_01
Share 04_00 | Jun 21, 2022 | STP | 519 kb
-
PG-IQFN-36-1_Interactive 3D
Share 04_00 | Jun 21, 2022 | PDF | 171 kb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-IQFN-36-1_Tape and Reel_01
Share 01_00 | Jun 21, 2022 | PDF | 109 kb
Footprint
-
PG-IQFN-36-1_Footprint Drawing
Share 04_00 | Jun 21, 2022 | PDF | 116 kb
Support