PG-IQFN-36-3
Overview
General Information
Package Material | PG |
Package Family | IQFN |
Terminals | 36 |
Version | 3 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 6 |
Body Width (mm) | 5 |
Min. Terminal Pitch (mm) | 0.5 |
-
PG-IQFN-36-3_Interactive 3D
Share 04_00 | Jun 21, 2022 | PDF | 183 kb
Diagrams
Footprint Dimensions
Package Dimensions
Downloads
Package
-
PG-IQFN-36-3_Interactive 3D_01
Share 04_00 | Jun 21, 2022 | STP | 571 kb
-
PG-IQFN-36-3_Package Outline
Share 05_00 | Oct 31, 2023 | PDF | 119 kb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-IQFN-36-3_Tape and Reel_01
Share 04_00 | Jun 21, 2022 | PDF | 101 kb
Footprint
-
PG-IQFN-36-3_Footprint Drawing
Share 03_00 | Jun 21, 2022 | PDF | 121 kb
Products
Product Families
Support