PG-IQFN-37-900 | QFN 12x12
Overview
General Information
Package Material | PG |
Package Family | IQFN |
Terminals | 37 |
Version | 900 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 12 |
Body Width (mm) | 12 |
Min. Terminal Pitch (mm) | 1.5 |
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tape & Reel
Pieces/Reel | 2000 |
Reels/Box | 1 |
Tray
Pieces/Tray | 800 |
Trays/Box | 5 |
Downloads
Package
-
Package Outline
Share Feb 25, 2016 | PDF | 244 kb
-
Board Assembly Recommendations (Integrated Leadless)
Share 02_00 | Dec 18, 2020 | PDF | 1.13 mb
-
PG-IQFN-37-900_Interactive 3D
Share 01_00 | Feb 16, 2024 | PDF | 132 kb
-
PG-IQFN-37-900_Interactive 3D
Share 01_00 | Feb 16, 2024 | STP | 653 kb
-
PG-IQFN-37-900_Package Outline
Share 01_00 | Jun 07, 2024 | PDF | 112 kb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Footprint
-
PG-IQFN-37-900_Footprint Drawing
Share 01_00 | Jun 07, 2024 | PDF | 125 kb
Products
Product Families
Support