PG-IQFN-38-1
Overview
General Information
Package Material | PG |
Package Family | IQFN |
Terminals | 38 |
Version | 1 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 12 |
Body Width (mm) | 12 |
Min. Terminal Pitch (mm) | 1.4 |
-
PG-IQFN-38-1_Interactive 3D
Share 01_00 | Jul 20, 2022 | PDF | 190 kb
Diagrams
Footprint Dimensions
Package Dimensions
Downloads
Package
-
PG-IQFN-38-1_Package Outline
Share 01_00 | Jul 20, 2022 | PDF | 115 kb
-
PG-IQFN-38-1_Interactive 3D_01
Share 01_00 | Jul 20, 2022 | STP | 650 kb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-IQFN-38-1_Tape and Reel_01
Share 02_00 | Jul 20, 2022 | PDF | 103 kb
Footprint
-
PG-IQFN-38-1_Footprint Drawing
Share 01_00 | Jul 20, 2022 | PDF | 135 kb
Products
Product Families
Support