PG-IQFN-39-18
Overview
General Information
Package Material | PG |
Package Family | IQFN |
Terminals | 39 |
Version | 18 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 6 |
Body Width (mm) | 5 |
Min. Terminal Pitch (mm) | 0.45 |
Packing
Tape & Reel
Pieces/Reel | 5000 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-IQFN-39-18_Tape and Reel_01
Share 02_00 | Jul 26, 2024 | PDF | 100 kb
Support