PG-IQFN-40-1
Overview
General Information
Package Material | PG |
Package Family | IQFN |
Terminals | 40 |
Version | 1 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 6 |
Body Width (mm) | 6 |
Min. Terminal Pitch (mm) | 0.5 |
-
PG-IQFN-40-1_Interactive 3D
Share 06_00 | Jun 06, 2023 | PDF | 112 kb
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tape & Reel
Pieces/Reel | 4000 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
Package Outline Dimensions PG-IQFN-40-1
Share 01_00 | May 30, 2017 | PDF | 83 kb
-
Board Assembly Recommendations (Integrated Leadless)
Share 02_00 | Dec 18, 2020 | PDF | 1.13 mb
-
PG-IQFN-40-1_Interactive 3D_01
Share 06_00 | Jun 06, 2023 | STP | 678 kb
-
PG-IQFN-40-1_Interactive 3D
Share 06_00 | Jun 06, 2023 | PDF | 112 kb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
Tape & Reel Packing Dimensions PG-IQFN-40-1
Share 01_00 | May 30, 2017 | PDF | 81 kb
Footprint
-
Footprint Dimensions PG-IQFN-40-1
Share 01_00 | May 30, 2017 | PDF | 85 kb
Support