PG-LCC-28-800 | PLCC-28 (51-85001)
Overview
General Information
Package Material | PG |
Package Family | LCC |
Terminals | 28 |
Version | 800 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 11.532 |
Body Width (mm) | 11.532 |
Min. Terminal Pitch (mm) | 1.27 |
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tape & Reel
Pieces/Reel | 750 |
Reels/Box | 1 |
Tube
Pieces/Tube | 1850 |
Tubes/Box | 50 |
Downloads
Package
-
PG-LCC-28-800_Package Outline_02
Share 01_00 | Feb 22, 2024 | PDF | 101 kb
Packing
-
CARRIER TAPE , 28 PLCC (ADVANTEK) TAR1028
Share 05_00 | Nov 14, 2021 | PDF | 85 kb
-
TUBE, PLCC 20/28
Share 05_00 | Nov 17, 2021 | PDF | 92 kb
-
PG-LCC-28-800_Tape and Reel
Share 01_00 | Feb 22, 2024 | PDF | 103 kb
-
REEL, 13INCH DIA., 24MM W X 4INCH HUB
Share 04_00 | Nov 17, 2021 | PDF | 172 kb
Footprint
-
PG-LCC-28-800_Footprint Drawing
Share 01_00 | Feb 22, 2024 | PDF | 103 kb
Support