PG-LCC-52-800 | PLCC-52 (51-85004)
Overview
General Information
Package Material | PG |
Package Family | LCC |
Terminals | 52 |
Version | 800 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 19.126 |
Body Width (mm) | 19.126 |
Min. Terminal Pitch (mm) | 1.27 |
Diagrams
Footprint Dimensions
Package Dimensions
Downloads
Package
-
PG-LCC-52-800_Package Outline_02
Share 01_00 | Feb 26, 2024 | PDF | 102 kb
Packing
-
PG-LCC-52-800_Tube
Share 01_00 | Feb 26, 2024 | PDF | 96 kb
-
PG-LCC-52-800_Tape and Reel
Share 01_00 | Feb 26, 2024 | PDF | 104 kb
Footprint
-
PG-LCC-52-800_Footprint Drawing
Share 01_00 | Feb 26, 2024 | PDF | 107 kb
Support