PG-LFBGA-100-3
Overview
General Information
Package Material | PG |
Package Family | LFBGA |
Terminals | 100 |
Version | 3 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 9 |
Body Width (mm) | 9 |
Min. Terminal Pitch (mm) | 0.8 |
-
PG-LFBGA-100-3_Interactive 3D_01
Share 02_00 | Apr 29, 2021 | STP | 440 kb
Packing
Tape & Reel
Pieces/Reel | 1000 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Pieces/Reel | 2000 |
Reels/Box | 1 |
Tray
Pieces/Tray | 1560 |
Trays/Box | 6 |
Pieces/Tray | 260 |
Trays/Box | 1 |
Downloads
Package
-
PG-LFBGA-100-3_Package Outline
Share 02_00 | Apr 29, 2021 | PDF | 114 kb
-
PG-LFBGA-100-3_Interactive 3D
Share 02_00 | Apr 29, 2021 | PDF | 64 kb
-
PG-LFBGA-100-3_Interactive 3D_01
Share 02_00 | Apr 29, 2021 | STP | 440 kb
-
Board Assembly Recommendations (BGA)
Share 04_00 | Nov 10, 2022 | PDF | 1.12 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Footprint
-
PG-LFBGA-100-3_Footprint Drawing
Share 02_00 | Apr 29, 2021 | PDF | 147 kb
Support