PG-LFBGA-112-801 | FBGA-112 (002-16663)
Overview
General Information
Package Material | PG |
Package Family | LFBGA |
Terminals | 112 |
Version | 801 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 7 |
Body Width (mm) | 7 |
Min. Terminal Pitch (mm) | 0.5 |
Diagrams
Footprint Dimensions
Package Dimensions
Downloads
Package
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
-
Board Assembly Recommendations (BGA)
Share 04_00 | Nov 10, 2022 | PDF | 1.12 mb
Footprint
-
PG-LFBGA-112-801_Footprint Drawing
Share 00_00 | Dec 23, 2023 | PDF | 180 kb
Support