PG-LFBGA-121-801 | FBGA-121 (002-33057)
Overview
General Information
Package Material | PG |
Package Family | LFBGA |
Terminals | 121 |
Version | 801 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 10 |
Body Width (mm) | 10 |
Min. Terminal Pitch (mm) | 0.8 |
Diagrams
Footprint Dimensions
Package Dimensions
Downloads
Package
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
-
PG-LFBGA-121-801_Package Outline_04
Share 00_00 | Feb 12, 2024 | PDF | 116 kb
Packing
-
PG-LFBGA-121-801_Bakeable Trays
Share 01_00 | Jan 20, 2024 | PDF | 100 kb
-
PG-LFBGA-121-801_Tape and Reel
Share 01_00 | Nov 25, 2023 | PDF | 106 kb
Footprint
-
PG-LFBGA-121-801_Footprint Drawing
Share 00_00 | Dec 23, 2023 | PDF | 190 kb
Support