PG-LFBGA-144-800 | FBGA-144 (002-33058)
Overview
General Information
Package Material | PG |
Package Family | LFBGA |
Terminals | 144 |
Version | 800 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 11 |
Body Width (mm) | 11 |
Min. Terminal Pitch (mm) | 0.8 |
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tape & Reel
Pieces/Reel | 1500 |
Reels/Box | 1 |
Downloads
Package
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
-
PG-LFBGA-144-800_Package Outline_01
Share 00_00 | Mar 02, 2024 | PDF | 117 kb
Footprint
-
PG-LFBGA-144-800_Footprint Drawing
Share 00_00 | Mar 02, 2024 | PDF | 166 kb
Support