PG-LFBGA-144-801
Overview
General Information
Package Material | PG |
Package Family | LFBGA |
Terminals | 144 |
Version | 801 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 12 |
Body Width (mm) | 12 |
Min. Terminal Pitch (mm) | 0.8 |
Diagrams
Package Dimensions
Downloads
Package
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
-
PG-LFBGA-144-801_Package Outline_01
Share 00_00 | Mar 04, 2024 | PDF | 116 kb
Support