PG-LFBGA-180-1
Overview
General Information
Package Material | PG |
Package Family | LFBGA |
Terminals | 180 |
Version | 1 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 12 |
Body Width (mm) | 12 |
Min. Terminal Pitch (mm) | 0.8 |
-
PG-LFBGA-180-1_PDF
Share 01_00 | Feb 10, 2020 | PDF | 69 kb
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tape & Reel
Pieces/Reel | 1500 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
PG-LFBGA-180-1_PDF
Share 01_00 | Feb 10, 2020 | PDF | 117 kb
-
PG-LFBGA-180-1_PDF
Share 01_00 | Feb 10, 2020 | PDF | 69 kb
-
Board Assembly Recommendations (BGA)
Share 04_00 | Nov 10, 2022 | PDF | 1.12 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-LFBGA-180-1_PDF
Share 01_00 | Feb 10, 2020 | PDF | 104 kb
Footprint
-
PG-LFBGA-180-1_PDF
Share 01_00 | Feb 10, 2020 | PDF | 182 kb
Products
Support