PG-LFBGA-188-2
Overview
General Information
Package Material | PG |
Package Family | LFBGA |
Terminals | 188 |
Version | 2 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 12.3 |
Body Width (mm) | 12.3 |
Min. Terminal Pitch (mm) | 0.8 |
-
PG-LFBGA-188-2_Interactive 3D
Share 02_00 | Nov 04, 2022 | PDF | 118 kb
Diagrams
Footprint Dimensions
Package Dimensions
Downloads
Package
-
PG-LFBGA-188-2_Interactive 3D
Share 02_00 | Nov 04, 2022 | PDF | 118 kb
-
PG-LFBGA-188-2_Interactive 3D_01
Share 02_00 | Nov 04, 2022 | STP | 614 kb
-
PG-LFBGA-188-2_Package Outline
Share 02_00 | Nov 04, 2022 | PDF | 118 kb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Footprint
-
PG-LFBGA-188-2_Footprint Drawing
Share 02_00 | Nov 04, 2022 | PDF | 185 kb
Support