PG-LFBGA-192-801 | FBGA-192 (002-13493)
Overview
General Information
Package Material | PG |
Package Family | LFBGA |
Terminals | 192 |
Version | 801 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 12 |
Body Width (mm) | 12 |
Min. Terminal Pitch (mm) | 0.8 |
Diagrams
Footprint Dimensions
Package Dimensions
Downloads
Package
-
PG-LFBGA-192-801_Package Outline
Share 01_00 | Nov 18, 2023 | PDF | 119 kb
-
Board Assembly Recommendations (BGA)
Share 04_00 | Nov 10, 2022 | PDF | 1.12 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Footprint
-
PG-LFBGA-192-801_Footprint Drawing
Share 01_00 | Nov 18, 2023 | PDF | 232 kb
Products
Support