PG-LFBGA-196-800 | FBGA-196 (51-85156)
Overview
General Information
Package Material | PG |
Package Family | LFBGA |
Terminals | 196 |
Version | 800 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 14.986 |
Body Width (mm) | 14.986 |
Min. Terminal Pitch (mm) | 1 |
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tray
Pieces/Tray | 1260 |
Trays/Box | 10 |
Downloads
Package
-
PG-LFBGA-196-800_Package Outline_02
Share 01_00 | Dec 16, 2023 | PDF | 119 kb
-
Board Assembly Recommendations (BGA)
Share 04_00 | Nov 10, 2022 | PDF | 1.12 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-LFBGA-196-800_Bakeable Trays
Share 01_00 | Dec 16, 2023 | PDF | 99 kb
-
PG-LFBGA-196-800_Tape and Reel
Share 01_00 | Dec 16, 2023 | PDF | 102 kb
Footprint
-
PG-LFBGA-196-800_Footprint Drawing
Share 01_00 | Dec 16, 2023 | PDF | 232 kb
Support