PG-LFBGA-224-2
Overview
General Information
Package Material | PG |
Package Family | LFBGA |
Terminals | 224 |
Version | 2 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 14 |
Body Width (mm) | 14 |
Min. Terminal Pitch (mm) | 0.8 |
-
PG-LFBGA-224-2_Interactive 3D_01
01_00 | Nov 04, 2022 | STP | 495 kb
Downloads
Package
-
PG-LFBGA-224-2_Package Outline
01_00 | Nov 04, 2022 | PDF | 120 kb
-
PG-LFBGA-224-2_Interactive 3D
01_00 | Nov 04, 2022 | PDF | 115 kb
-
PG-LFBGA-224-2_Interactive 3D_01
01_00 | Nov 04, 2022 | STP | 495 kb
-
Board Assembly Recommendations (General)
05_00 | Sep 22, 2022 | PDF | 3.04 mb
Footprint
-
PG-LFBGA-224-2_Footprint Drawing
01_00 | Nov 04, 2022 | PDF | 257 kb
Support